Publiceer je producten
Agorafocus - Central suspended fireplace
Agorafocus - Central suspended fireplace

    Agorafocus - Central suspended fireplace

    In ancient Greece, the agora was a public gathering place — a point of convergence where people would come together. It is therefore a particularly fitting name for this fireplace, designed to offer a panoramic view of the flames.

    The Agorafocus wood-burning fireplace is Ecodesign certified and delivers excellent energy and environmental performance. Compact in size, it integrates easily into all types of interiors, whether suspended from the ceiling, wall-mounted or set on a base.
    Specificatie
      • Wood‑burning fireplace
      • Ecodesign certified
      • Paint: matte black
      • Also available as a freestanding version
      • Weight of the flue : 16kg / m
    Technische specificatie
    • Unieke ref.agorafocus-630
    • ProductfamilieCentral designer fireplace
    • ProductgroepSuspended
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-15
    • Editienummer1
    • Hoogte (mm)380
    • Breedte (mm)630
    • Diepte (mm)630
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlas
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    • Nettogewicht (kg)52
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Open haarden
    • IFC-classificatieRuimteverwarmer
    • Uniclass 2015-codePr_70_60_82_30
    • Uniclass 2015-beschrijvingFireplace hearths
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-titelFireplaces