The Ø200 Punkt Lamp is the largest downlighter in the series and is used as the primary light source in large halls, shopping centres and similar premises. The downlighter can be equipped with a 3 mm bottom shade of sandblown glass.
All Punkt Lamps are fully closed according to European standards for lighting equipment.
Available with LED 17 or 24 watts. Available in Matt white w. glass or Metallic grey w. glass. Design: Focus Lighting.
Beschikbaarheid regio
| Europa |
|---|
Denemarken |
Duitsland |
Zweden |