Publiceer je producten
Balance Single lever bidet mixer.
Gala

Balance Single lever bidet mixer.

Single lever bidet mixer.

Eco-friendly cartridge 3/8”
Flexible connection hoses.
Eco-friendly aerator with flow limiter.
Installation with up-down valve.

BALANCE single lever bidet mixer with an elegant tubular design.
It includes eco-friendly cartridge. It also includes the energy smile technology that allows energy savings.

Technische specificatie
  • Unieke ref.39313
  • ProductfamilieBalance
  • ProductgroepTaps
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-04-01
  • Editienummer1
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • Uniclass 2015-codePr_60_75_08_54
  • Uniclass 2015-beschrijvingMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitelMixers
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets