Publiceer je producten
Trevo Corner bath. 1350x1350 mm.
Trevo Corner bath. 1350x1350 mm.
    Gala

    Trevo Corner bath. 1350x1350 mm.

    Corner bath without feet and without waste.

    Accessories: Corner skirting panel 135x135x56.

    TREVO is a corner bath with winding and rounded shapes, inspired by nature, designed to make the most of spaces in the bathroom. Its progressive and wavy gradients provide comfort and spaciousness, making it the ideal bath to share with someone else.

    Technische specificatie
    • Unieke ref.61981
    • ProductfamilieTrevo
    • ProductgroepBaths
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-04-01
    • Editienummer1
    • Breedte (mm)1350
    • Diepte (mm)1350
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamBathtubs
    • UNSPSC-code30181501
    • Uniclass 2015-codePr_40_20_06_08
    • Uniclass 2015-beschrijvingBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitelResidential Bathtubs
    • OmniClass-nummer23-31 15 00
    • OmniClass-titelBathtubs
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures