Publiceer je producten
Mitta Bath. 1500x700 mm.
Mitta Bath. 1500x700 mm.
Mitta Bath. 1500x700 mm.
    Gala

    Mitta Bath. 1500x700 mm.

    Bath without chassis and without waste.
    For the bath to be free-standing a chassis is necessary.

    With MITTA there is no possible error, as it joins design and ergonomics, and is available in a wide range of formats.

    Specificatie
    • ACCESSORIES AND OPTIONS: Free-standing chassis. Mitta front skirting panel 50 cm. high (recommended for baths equipped with hydromassage). Mitta side skirting panel 50 cm. high. Headrest for baths not equipped with headrest. Adjustable feet.
    Technische specificatie
    • Unieke ref.6293101
    • ProductfamilieMitta
    • ProductgroepBaths
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-09-14
    • Editienummer1
    • Breedte (mm)1500
    • Diepte (mm)700
    Gerelateerd
    • HoofdmateriaalAcryl
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamBathtubs
    • UNSPSC-code30181501
    • Uniclass 2015-codePr_40_20_06_08
    • Uniclass 2015-beschrijvingBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitelResidential Bathtubs
    • OmniClass-nummer23-31 15 00
    • OmniClass-titelBathtubs
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures