Publiceer je producten
PREPRUFE® 300R Plus & 160R Plus Water Proofing System (US version)
PREPRUFE® 300R Plus & 160R Plus Water Proofing System (US version)
    GCP

    PREPRUFE® 300R Plus & 160R Plus Water Proofing System (US version)

    GCP Applied Technologies (“GCP”) PREPRUFE® 300R Plus & 160R Plus pre-applied waterproofing membranes are unique composite sheets comprised of a thick HDPE film, pressure sensitive adhesive, and weather resistant protective coating. Designed with Advanced Bond Technology™ and dual adhesive ZipLap™ seams, PREPRUFE® Plus membranes form a unique, integral bond to poured concrete. This integral bond is specifically designed to provide a robust barrier to water, moisture and gas and prevents both the ingress and lateral migration of water.

    PREPRUFE® 300R Plus & 160R Plus membranes are release liner free and designed for efficient, reliable installation. PREPRUFE® Plus ZipLap™ seams allow for an adhesive to adhesive bond at membrane sheet overlaps and deliver superior performance in harsh conditions without the need for specialized equipment, heat or power.

    Technische specificatie
    • Unieke ref.Preprufe-Plus_300R-Plus_160R-Plus_Waterproofing
    • ProductfamilieWaterproofing
    • ProductgroepBelow Ground Applications
    • TypeBouwmateriaal
    • Publicatiedatum2019-09-02
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPolyethyleen
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
    • IFC-classificatieBouwelement
    • Uniclass 2015-codeSs_32
    • Uniclass 2015-beschrijvingDamp proofing, waterproofing and plaster finishing systems
    • CSI MasterFormat 2014 Code07 10 00
    • CSI MasterFormat 2014 TitelDampproofing and Waterproofing
    • OmniClass-nummer23-13 25 17
    • OmniClass-titelWaterproofing