Publiceer je producten
4836LST Shower Pan
4836LST Shower Pan

    4836LST Shower Pan

    The Gemstone 4836LST 2 1/2” threshold allows for a low clearance threshold while allowing excellent drainage. The option to add an optional factory applied patented membrane system to the shower pan is perfect for eliminating the risk of leakage at the most vulnerable point between the threshold of the shower pan and the flooring that adjoins, allowing the pan to be tied into a tile or flooring system. The texture meets and exceeds the F462 COF testing while being very easy to clean and the 1” water dams allow any wall system to be securely added. The grid system on the bottom of the pan has
    designed locations where elastomeric adhesion can be used to secure the pan to the substrate which is an advantage over other brands.
    Gemstone shower pans carry a 10 year factory warranty when installed in accordance to the Gemstone installation instructions


    Specificatie
    • OD: 48” x 36” (1219 mm x 914 mm)
      Threshold Height: 2 1/2” (64 mm)
      Rough Opening: 48 1/4” x 36 1/4” (1225 mm x 921 mm)
      Shower Pan Weight: 108 lbs. ( 50kg.) 

    Technische specificatie
    • Unieke ref.4836-lst
    • ProductfamilieShower Pans
    • ProductgroepLow Standard Theshold
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-03-18
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMassief oppervlak
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Douchebakken
    • IFC-classificatieObject
    • ETIM-codeEC011443
    • ETIM-naamShower tray
    • UNSPSC-naamBathtub or shower enclosures
    • UNSPSC-code30181507
    • Uniclass 2015-codePr_40_20_06_84
    • Uniclass 2015-beschrijvingShower trays
    • OmniClass-nummer23-31 17 15
    • OmniClass-titelShower Enclosure Bases
    • CSI UniFormat II-codeD2090
    • CSI UniFormat II-titelOther Plumbing Systems