Publiceer je producten
6032LST-R Shower Pan
6032LST-R Shower Pan

    6032LST-R Shower Pan

    The Gemstone 6032LST-R, 2 1/2” low clearance threshold is designed as a bathtub replacement shower pan with a right drain (Left is also available). The option to add an optional factory applied patented membrane system to the shower pan is perfect for eliminating the risk of leakage at the most vulnerable point between the threshold of the shower pan and the flooring that adjoins, allowing the pan to be tied into a tile or flooring system. The non-slip texture meets and exceeds the F462 COF testing while being very easy to clean and the 1” water dams allow any wall system to be securely added. The grid system on the bottom of the pan has designed locations where elastomeric adhesion can be used to secure the pan to the substrate which is an advantage over other brands.
    Gemstone shower pans carry a 10 year factory product warranty when installed in accordance to the Gemstone installation instructions. 


    Specificatie
    • OD: 60” x 32” (1524 mm x 813 mm)

      Threshold Height: 2 1/2” (63.5 mm)
      Rough Opening: 60 1/4” x 36 1/4” (1530 mm x 820mm)

    Technische specificatie
    • Unieke ref.6032lst-r
    • ProductfamilieShower Pans
    • ProductgroepLow Standard Theshold
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-03-18
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMassief oppervlak
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Douchebakken
    • IFC-classificatieObject
    • ETIM-codeEC011443
    • ETIM-naamShower tray
    • UNSPSC-naamBathtub or shower enclosures
    • UNSPSC-code30181507
    • Uniclass 2015-codePr_40_20_06_84
    • Uniclass 2015-beschrijvingShower trays
    • OmniClass-nummer23-31 17 15
    • OmniClass-titelShower Enclosure Bases
    • CSI UniFormat II-codeD2090
    • CSI UniFormat II-titelOther Plumbing Systems