Publiceer je producten
GENERAL VRF AJH040-054KELAH
GENERAL

GENERAL VRF AJH040-054KELAH

・High Static Pressure

・Advanced high efficiency technology

・Efficiency in actual operation

・Long piping length

・Non-stop oil recovery operation

・Easier Installation

Specificatie
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AJH040KELAH / 12.1kW / 12.1kW AJH045KELAH / 14.0kW / 14.0kW AJH054KELAH / 15.5kW / 15.5 kW
Technische specificatie
  • Unieke ref.AJH040-054KELAH
  • ProductfamilieVRF Air Conditioner
  • ProductgroepOutdoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-06-19
  • Editienummer1
  • Hoogte (mm)1008
  • Breedte (mm)1080
  • Diepte (mm)480
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inJapan
  • Nettogewicht (kg)117
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-titelAir Conditioning Equipment