Publiceer je producten
AIRSTAGE VRF ARUX030-036KSA2
GENERAL

AIRSTAGE VRF ARUX030-036KSA2

・Slim design ・Compact and lightweigth outdoor unit ・Wide range of static pressures ・Auto Louver Grille Kit ・Link up with a variety of central control system(Option)
Specificatie
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    ARUX030KSA2 / 30000BTU/h / 3400BTU/h

    ARUX036KSA2 / 36000BTU/h / 40000BTU/h

Technische specificatie
  • Unieke ref.ARUX030-036KSA2
  • ProductfamilieVRF Air Conditioner
  • ProductgroepIndoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-02-26
  • Editienummer1
  • Hoogte (mm)1219
  • Breedte (mm)533
  • Diepte (mm)533
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inJapan
  • Nettogewicht (kg)58.5
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-titelAir Conditioning Equipment