Publiceer je producten
FUJITSU SPLIT ASYG18LFCA
GENERAL

FUJITSU SPLIT ASYG18LFCA

4.6 van de 5 sterren4.6(81 reviews)

・“Vertical airflow” provides powerful floor level heating.

・“Horizontal airflow” does not blow cool air directly at the occupants in the room.

・Air conditioner filter features

・Flexible Installation

・Low ambient operation

Specificatie
  • The RFA file includes 3 models below.

    Model Name / Cooling Capacity / Heating Capacity

    ASYG18LFCA / 5.2kW / 6.3kW

Technische specificatie
  • Unieke ref.ASYG18LFCA
  • ProductfamilieSplit Air Conditioner
  • ProductgroepIndoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-07-05
  • Editienummer1
  • Hoogte (mm)320
  • Breedte (mm)998
  • Diepte (mm)238
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inJapan
  • Nettogewicht (kg)14
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-titelAir Conditioning Equipment
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC

Beschikbaarheid regio

Europa