Publiceer je producten
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
    Vertiv

    Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor

    Vertiv™ CoolPhase Perimeter is the indoor floor-mounted unit designed to operate with inverter-driven compressors and optimized for the eco-friendly, non-flammable, low-toxicity R513A refrigerant (A1, GWP=633). Available in both air-cooled and water-cooled configurations, with the optional Vertiv™ EconoPhase free cooling function. In conjunction with the Vertiv CoolPhase Perimeter units, a wide choice of Vertiv™ CoolPhase Condenser solutions is available for managing heat rejection to the outside, depending on specific system configurations.

    Specificatie
    • Deliver up to 160 kW of precision air cooling with the Vertiv™ CoolPhase Perimeter PAM range. These indoor, floor-mounted units use direct expansion technology and feature inverter-driven compressors for maximum efficiency. The design supports the eco-friendly, non-flammable R513A refrigerant and offers both air-cooled models, with the optional Vertiv™ EconoPhase free cooling, and water-cooled configurations. Each unit comes equipped with onboard compressors to ensure reliable performance in mission-critical environments.

    Technische specificatie
    • Unieke ref.vertiv-pam-dx-perimeter-unit
    • ProductfamilieThermal Direct Expansion
    • ProductgroepDirect Expansion
    • TypeDigital Inventory (Products)
    • Publicatiedatum2025-12-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGehard staal
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Airconditioning
    • IFC-classificatieVerdampingskoeler
    • ETIM-codeEC011580
    • ETIM-naamAir-conditioning split system – inside unit (evaporator)
    • Uniclass 2015-codePr_70_65_03_27
    • Uniclass 2015-beschrijvingEvaporative cooling units
    • CSI MasterFormat 2014 Code23 76 00
    • CSI MasterFormat 2014 TitelEvaporative Air-Cooling Equipment
    • OmniClass-nummer23-33 45 13
    • OmniClass-titelHVAC Evaporative Coolers