Publiceer je producten
FUJITSU VRF AJY126-162LELBH
GENERAL

FUJITSU VRF AJY126-162LELBH

  • Low noise in consideration for the nearby residents
  • Space saving
  • Flexible installation
  • Efficiency in actual operation
  • Long piping length
  • Up to 42 units* can be connected (*6 HP model)
  • Top Class Low Operating Sound
Specificatie
  • The RFA file included 3 models below.

    Model Name / Horsepower / Cooling Capacity / Max Heating Capacity

    AJY126LELBH / 14HP / 40.0kW / 45.0kW

    AJY144LELBH / 16HP / 45.0kW / 50.0kW

    AJY162LELBH / 18HP / 50.0kW / 55.0kW

    Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.

    Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.

Technische specificatie
  • Unieke ref.VRF_AJY126-162LELBH
  • ProductfamilieVRF Air Conditioner
  • ProductgroepOutdoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
  • Hoogte (mm)1638
  • Breedte (mm)1080
  • Diepte (mm)480
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inJapan
  • Nettogewicht (kg)217
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-titelAir Conditioning Equipment
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC