Publiceer je producten
Steel, Chrome - Polished

Steel, Chrome - Polished

Chrome steel is one of a class of non stainless steels which are used for applications such bearings, tools, drills and utensils. Chrome plating is a metal coating method used to create a thin layer of chromium on the surface of a material.

Technische specificatie
  • Unieke ref.steel_chrome
  • ProductfamilieMaterials
  • ProductgroepBuilding materials
  • TypeBouwmateriaal
  • Publicatiedatum2016-01-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGepolijst chroom
Classificatie
  • Categorie BIMobjectBouw - Staalconstructie
  • IFC-classificatieMateriaal
  • UNSPSC-naamSteel profiles
  • UNSPSC-code30102304
  • Uniclass 2015-codePr_25_93_72_52
  • Uniclass 2015-beschrijvingMetal tiles
  • CSI MasterFormat 2014 Code05 12 00
  • CSI MasterFormat 2014 TitelStructural Steel Framing
  • OmniClass-nummer23-13 35 21 17
  • OmniClass-titelMetal Framed Structural Walls
  • CSI UniFormat II-codeA
  • CSI UniFormat II-titelSUBSTRUCTURE