Publiceer je producten
JT 2R  2 Leaves Sliding Window
JT 2R  2 Leaves Sliding Window
JT 2R  2 Leaves Sliding Window

    JT 2R 2 Leaves Sliding Window

    system with thermal break meets the actual architectural trends. This system is also prepared to work with the IT opening system and mosquito nets.
    Specificatie
    • system with thermal break meets the actual architectural trends. This system is also prepared to work with the IT opening system and mosquito nets.
    Technische specificatie
    • Unieke ref.GSS_JT_2R_2_LEAVES_SLIDING_WINDOW
    • ProductfamilieJT
    • ProductgroepWindows Aluminium
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectRamen - Schuifvergrendeling
    • IFC-classificatieWindow
    • ETIM-codeEC003536
    • ETIM-naamWindow (complete with frame)
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitelAluminum Windows
    • OmniClass-nummer23-17 13 13
    • OmniClass-titelMetal Windows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows