Publiceer je producten
OS DOUBLE 2R 4 LEAVES CORNER SLIDING WINDOW
OS DOUBLE 2R 4 LEAVES CORNER SLIDING WINDOW

    OS DOUBLE 2R 4 LEAVES CORNER SLIDING WINDOW

    The minimalist sliding system rose as an answer to new architectural trends intending to combine the maximum transparency with the minimum structural view.
    Specificatie
    • The minimalist sliding system rose as an answer to new architectural trends intending to combine the maximum transparency with the minimum structural view.
    Technische specificatie
    • Unieke ref.GSS_OS_DOUBLE_2R_4_LEAVES_CORNER_SLIDING_WINDOW
    • ProductfamilieOS
    • ProductgroepWindows Aluminium
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-01-28
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectRamen - Schuifvergrendeling
    • IFC-classificatieWindow
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitelAluminum Windows
    • OmniClass-nummer23-17 13 13
    • OmniClass-titelMetal Windows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows