Publiceer je producten
Croma 100 Shower set E 3jet 1.75 GPM with shower bar 24"
Croma 100 Shower set E 3jet 1.75 GPM with shower bar 24"

    Croma 100 Shower set E 3jet 1.75 GPM with shower bar 24"

    Croma 100 Shower set E 3jet 1.75 GPM with shower bar 65 cm
    Specificatie
    • Surfaces: - 04946820 Brushed Nickel - 04946000 Chrome Specification: • consists of: hand shower, shower bar, shower hose • shower head size: 100 mm • spray type: Rain, Massage spray, Shampoo spray • spray type adjustment by turning spray disc • angle-adjustable holder pivots left and right, slides easily and locks in place • maximum flow rate at 3 bar: 6,6 l/min • shower hose with conical nut on both ends • pivot connector prevent hose from tangling • wall mounting: screw fastening • shower bar diameter: 22 mm • profile stand pipe: round
    Technische specificatie
    • Unieke ref.04946USA
    • ProductfamilieWallbar sets
    • ProductgroepCroma 100
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-02
    • Editienummer1
    • Hoogte (mm)24
    • Breedte (mm)4
    • Diepte (mm)2.63
    Gerelateerd
    • HoofdmateriaalChroom
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.2
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010109
    • ETIM-naamSliding rod combination
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures