Publiceer je producten
Ecostat Shower thermostat 1001 CL for exposed installation Nordic-DZR
Ecostat Shower thermostat 1001 CL for exposed installation Nordic-DZR

    Ecostat Shower thermostat 1001 CL for exposed installation Nordic-DZR

    Ecostat Shower thermostat 1001 CL for exposed installation Nordic-DZR
    Specificatie
    • Surfaces: - 13206000 Chrome Specification: • 1 function • EcoStop button limits the water consumption to 10 l/min • maximum flow rate at 3 bar: 17 l/min • flow rate hand shower connection at 3 bar: 17 l/min • thermostat cartridge, ceramic valve 180° • safety lock at 40 °C • temperature limitation adjustable • non-return valve • material handles: metal • connection type: s-shaped connections • centre distance: 150 ± 12 mm • connection dimension: DN15 • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technische specificatie
    • Unieke ref.13206XXX
    • ProductfamiliePuristic
    • ProductgroepBathroom Designs
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.9
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codeSL_35_80_80
    • Uniclass 2015-beschrijvingShowers
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures