Publiceer je producten
hansgrohe Basic set for 4-hole rim mounted bath mixer
hansgrohe Basic set for 4-hole rim mounted bath mixer

    hansgrohe Basic set for 4-hole rim mounted bath mixer

    hansgrohe Basic set for 4-hole rim mounted bath mixer
    Specificatie
    • Surfaces: - 13444180 n.a. Specification: • consists of: basic set, shower hose, Secubox • maximum pull-out length of hand shower: 1.10 m • connection dimension: DN15
    Technische specificatie
    • Unieke ref.13444180
    • ProductfamilieConcealed Basic set 3-/4- hole bath mixers
    • Productgroephansgrohe
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer1
    • Hoogte (mm)646
    • Breedte (mm)700
    • Diepte (mm)200
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)4.8
    Classificatie
    • Categorie BIMobjectSanitair - Badkamerinstallatie systeem
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_09
    • Uniclass 2015-beschrijvingBath taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-27 31 29 11
    • OmniClass-titelManual Mixing Valves
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures