Publiceer je producten
Ecomax Bath thermostat for exposed installation
Ecomax Bath thermostat for exposed installation

    Ecomax Bath thermostat for exposed installation

    Ecomax Bath thermostat for exposed installation
    Specificatie
    • Surfaces: - 14242000 n.a. Specification: • centre distance: 150 mm • thermostat cartridge • temperature limitation adjustable • non-return valve • with silencer • connection dimension: DN20 • dirt filter included
    Technische specificatie
    • Unieke ref.14242000
    • ProductfamilieBath thermostat
    • ProductgroepEcomax
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-11-01
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)3.3
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • ETIM-codeEC010862
    • ETIM-naamBath mixing tap
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_87
    • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures