Publiceer je producten
ShowerSelect Thermostat HighFlow for concealed installation
ShowerSelect Thermostat HighFlow for concealed installation

    ShowerSelect Thermostat HighFlow for concealed installation

    ShowerSelect Thermostat HighFlow for concealed installation
    Specificatie
    • Surfaces: - 15760000 Chrome - 15760700 Matt White - 15760670 Matt Black - 15760990 Polished Gold Optic - 15760140 Brushed Bronze - 15760340 Brushed Black Chrome Specification: • maximum flow rate at 3 bar: 42 l/min • flow rate upper outlet: 42 l/min • flow rate lower outlet: 42 l/min • thermostat cartridge • safety lock at 40 °C • temperature limitation adjustable • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar • dirt filter included
    Technische specificatie
    • Unieke ref.15760XXX
    • ProductfamilieShower thermostat
    • ProductgroepShowerSelect
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-02
    • Editienummer1
    • Hoogte (mm)155
    • Breedte (mm)155
    • Diepte (mm)67
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.6
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011329
    • ETIM-naamShower mixing tap
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures