Publiceer je producten
Ecostat E Bath thermostat 150cc for exposed installation Nordic

Ecostat E Bath thermostat 150cc for exposed installation Nordic

Ecostat E Bath thermostat 150cc for exposed installation Nordic
Specificatie
  • Surfaces: - 15785000 Chrome Specification: • 2 functions • centre distance: 150 ± 12 mm • CoolContact thermostat: Prevents the housing from heating up, making showering even safer • maximum flow rate at 3 bar: 20,7 l/min • flow rate for bath spout at 3 bar: 20,7 l/min • flow rate of hand shower at 3 bar: 15,4 l/min • min. operating pressure: 1 bar • max. operating pressure: 10 bar • safety lock at 40 °C • temperature limitation adjustable • non-return valve • protected against backflow, according to DIN EN 1717 • with silencer • material handles: metal • connection type: s-shaped connections • connection dimension: DN15 • dirt filter included
Technische specificatie
  • Unieke ref.15785000
  • ProductfamilieBath thermostat
  • ProductgroepEcostat E
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-11-23
  • Editienummer1
  • Hoogte (mm)68
  • Breedte (mm)306
  • Diepte (mm)204
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)3.1
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieKlep
  • ETIM-codeEC010862
  • ETIM-naamBath mixing tap
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_87
  • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code40 05 89
  • CSI MasterFormat 2014 TitelValve Accessories
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures