Publiceer je producten
AddStoris Tissue box
AddStoris Tissue box
AddStoris Tissue box
AddStoris Tissue box

    AddStoris Tissue box

    AddStoris Tissue box
    Specificatie
    • Surfaces: - 41774820 Brushed Nickel - 41774000 Chrome - 41774140 Brushed Bronze - 41774340 Brushed Black Chrome - 41774670 Matt Black - 41774700 Matt White - 41774990 Polished Gold Optic Specification: • wall-mounted • adhesive attachement, screw fastening • material: plastic • suitable for customary tissue boxes • easy removal of the lid for easy filling • with mounting material • concealed fastening • drilling distance 200 mm • diameter drill hole: 6 mm • horizontal or vertical installation
    Technische specificatie
    • Unieke ref.41774XXX
    • ProductfamilieCosmetic boxes
    • ProductgroepAddStoris
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-02
    • Editienummer1
    • Hoogte (mm)145
    • Breedte (mm)265
    • Diepte (mm)62
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)475
    Classificatie
    • Categorie BIMobjectSanitair - Dispensers
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC012353
    • ETIM-naamAccessories bathroom accessories
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_70_22_29
    • Uniclass 2015-beschrijvingFacial tissue dispensers
    • CSI MasterFormat 2014 Code11 28 13
    • CSI MasterFormat 2014 TitelComputers
    • OmniClass-nummer23-21 43 15 13
    • OmniClass-titelBathroom Tissue Dispensers
    • CSI UniFormat II-codeE2020
    • CSI UniFormat II-titelMovable Furnishings