Publiceer je producten
Xelu Q Console 780/550 with cutout in the middle for countertop basin ground 500/480
Xelu Q Console 780/550 with cutout in the middle for countertop basin ground 500/480

    Xelu Q Console 780/550 with cutout in the middle for countertop basin ground 500/480

    Xelu Q Console 780/550 with cutout in the middle for countertop basin ground 500/480
    Specificatie
    • Surfaces: - 54094050 High Gloss White - 54094910 Diamond Matt Grey - 54094230 Natural Oak - 54094630 Dark Walnut Specification: • consists of: console, space saving siphon • material: high-density 3-ply chipboard • surface material: laminate (HPL) • with cutout for countertop basin ground • number of basin cutouts: 1 • basin cutout: centered • strength: 16 mm
    Technische specificatie
    • Unieke ref.54094XXX
    • ProductfamilieConsole
    • ProductgroepXelu Q
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-30
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)6.2
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer meubilair
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC011381
    • ETIM-naamBathroom furniture set
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_20_76_94
    • Uniclass 2015-beschrijvingVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitelBathroom Casework
    • OmniClass-nummer23-19 31 17 11
    • OmniClass-titelBathroom Units
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings