Publiceer je producten
Xarita E Mirror with LED lights 600/50 capacitive touch sensor
Xarita E Mirror with LED lights 600/50 capacitive touch sensor

    Xarita E Mirror with LED lights 600/50 capacitive touch sensor

    Xarita E Mirror with LED lights 600/50 capacitive touch sensor
    Specificatie
    • Surfaces: - 54988700 Matt White Specification: • material: mirror glass • material frame: aluminium • surface material: powder coating • MoistureProof: durable and splash water resistant material • SmartTouch: light control via capacitive sensor, sensor switch in the mirror surface • light source: LED, exchangeable • direct LED light with 5 different color temperatures gradations • colour temperature: 2700 - 6500 K • LED lifetime: > 50.000 hours • stepless dimmable • AntiFog: with mirror heating • Auto-off function: automatic shutdown for all functions • Memory function: Dimming, color temperature and RGB LED settings • with mounting material • concealed fastening • wall-mounted
    Technische specificatie
    • Unieke ref.54988XXX
    • ProductfamilieMirrors
    • ProductgroepXarita E
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-30
    • Editienummer1
    • Hoogte (mm)706
    • Breedte (mm)606
    • Diepte (mm)50
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)7.2
    Classificatie
    • Categorie BIMobjectSanitair - Spiegels
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010550
    • ETIM-naamMirror
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_25_71_53_06
    • Uniclass 2015-beschrijvingBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitelMirrors
    • OmniClass-nummer23-21 37 13 15
    • OmniClass-titelMirrors
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings