Publiceer je producten
Xarita E Mirror with LED lights 1600/50 IR Sensor
Xarita E Mirror with LED lights 1600/50 IR Sensor

    Xarita E Mirror with LED lights 1600/50 IR Sensor

    Xarita E Mirror with LED lights 1600/50 IR Sensor
    Specificatie
    • Surfaces: - 54992700 Matt White Specification: • material: mirror glass • material frame: aluminium • surface material: powder coating • MoistureProof: durable and splash water resistant material • TouchlessSensor: light control via infrared sensor via hand movement under the mirror • light source: LED • direct LED light • colour temperature: 4000 K • LED lifetime: > 50.000 hours • stepless dimmable • AntiFog: with mirror heating • Auto-off function: automatic shutdown for all functions • with mounting material • concealed fastening • wall-mounted
    Technische specificatie
    • Unieke ref.54992XXX
    • ProductfamilieMirrors
    • ProductgroepXarita E
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-30
    • Editienummer1
    • Hoogte (mm)706
    • Breedte (mm)1606
    • Diepte (mm)50
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)15.5
    Classificatie
    • Categorie BIMobjectSanitair - Spiegels
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010550
    • ETIM-naamMirror
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_25_71_53_06
    • Uniclass 2015-beschrijvingBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitelMirrors
    • OmniClass-nummer23-21 37 13 15
    • OmniClass-titelMirrors
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings