Publiceer je producten
RainDrain Rock Finish set shower drain 1200 cuttable and tileable
RainDrain Rock Finish set shower drain 1200 cuttable and tileable

    RainDrain Rock Finish set shower drain 1200 cuttable and tileable

    RainDrain Rock Finish set shower drain 1200 cuttable and tileable
    Specificatie
    • Surfaces: - 56034001 null Specification: • consists of: tileable grate, grate removal tool • mounting type: free in the floor, two-sided • can be shortened on site • frameless design • tile thickness: up to 40 mm • suitable for every type of tile and tile thickness • where to use: new construction, renovation • grate removal tool allows easy removal of the finish set • easy to clean • 50 mm excess length on both sides • can be shortened to a minimum of 1200 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Technische specificatie
    • Unieke ref.56034USA
    • ProductfamilieFinish sets shower drains
    • ProductgroepRainDrain Rock
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-07-31
    • Editienummer1
    • Hoogte (inch)6.35
    • Breedte (inch)58
    • Diepte (inch)1300
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (lbs)1.8
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatiePipe Fitting
    • ETIM-codeEC011720
    • ETIM-naamShower drain
    • UNSPSC-naamPlumbing adapters
    • UNSPSC-code40141719
    • Uniclass 2015-codePr_65_52_25
    • Uniclass 2015-beschrijvingDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures