Publiceer je producten
RainDrain Match Linear shower drain 70 cm with height adjustable frame
RainDrain Match Linear shower drain 70 cm with height adjustable frame

    RainDrain Match Linear shower drain 70 cm with height adjustable frame

    RainDrain Match Finish set shower drain 700 with height adjustable frame
    Specificatie
    • Surfaces: - 56037800 Brushed Stainless Steel - 56037000 Chrome - 56037450 White - 56037610 Black - 56037670 Matt Black - 56037700 Matt White Specification: • consists of: design grate, height adjustable frame, wall installation flange, Dryphon • grate tileable on the rear, except for glass finishes (-450 and -610) • easy to clean surface • easy adjustment to tile thickness with height adjustable frame (7 – 18 mm) • up to 60 l/min drainage capacity • where to use: new construction, renovation • tile thickness: up to 18 mm • suitable for any type of tile • grate removal tool allows easy removal of the finish set • type of odour seal: mechanical • Dryphon enables waterless siphon system • mounting type: wall-mounted, free in the floor • wall mounting possible • tile inlay depth: 12 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary and secondary drainage • frame width: 62 mm • suitable for Rainmaker Select products with glass optics (-450 and -610)
    Technische specificatie
    • Unieke ref.56037XXX
    • ProductfamilieShower drains
    • ProductgroepRainDrain Match
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-02
    • Editienummer1
    • Hoogte (mm)25
    • Breedte (mm)81
    • Diepte (mm)655
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.4
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatiePipe Fitting
    • ETIM-codeEC011720
    • ETIM-naamShower drain
    • UNSPSC-naamPlumbing adapters
    • UNSPSC-code40141719
    • Uniclass 2015-codePr_65_52_25
    • Uniclass 2015-beschrijvingDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures