Publiceer je producten
RainDrain Spot Point drain 15 x 15 cm grate
RainDrain Spot Point drain 15 x 15 cm grate

    RainDrain Spot Point drain 15 x 15 cm grate

    RainDrain Spot Complete set point drain 150/150
    Specificatie
    • Surfaces: - 56055800 Brushed Stainless Steel Specification: • consists of: design grate, base set, siphon, pre-assembled sealing membrane, screed protection cover • pre-assembled sealing membrane • water seal: 50 mm • connection diameter: DN50 • direction of outlet: pre-assembled horizontally, can be used vertically • easy to clean surface • height adjustable by 10 mm • up to 35 l/min drainage capacity • where to use: new construction, renovation • removable water lock • rotatable and adjustable siphon body • easy to clean siphon • type of odour seal: fluid • minimal installation height 80 mm • material siphon: ABS • mounting type: free in the floor • grate material: Stainless Steel 304 (1.4301)
    Technische specificatie
    • Unieke ref.56055XXX
    • ProductfamilieShower drains
    • ProductgroepRainDrain Spot
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-02
    • Editienummer1
    • Hoogte (mm)111
    • Breedte (mm)226
    • Diepte (mm)226
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.9
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatiePipe Fitting
    • ETIM-codeEC011720
    • ETIM-naamShower drain
    • UNSPSC-naamPlumbing adapters
    • UNSPSC-code40141719
    • Uniclass 2015-codePr_65_52_25
    • Uniclass 2015-beschrijvingDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures