Publiceer je producten
RainDrain Rock Complete set point drain 150/150 tileable
RainDrain Rock Complete set point drain 150/150 tileable

    RainDrain Rock Complete set point drain 150/150 tileable

    RainDrain Rock Complete set point drain 150/150 tileable
    Specificatie
    • Surfaces: - 56137001 null Specification: • consists of: point drain, installation set, pre-assembled sealing membrane, grate removal tool • pre-assembled sealing membrane • tileable on the back side • easy to clean surface • easy adjustment to tile thickness with height adjustable frame (7 – 18 mm) • where to use: new construction, renovation • grate removal tool allows easy removal of the finish set • grate material: Stainless Steel 304 (1.4301)
    Technische specificatie
    • Unieke ref.56137USA
    • ProductfamilieShower drains
    • ProductgroepRainDrain Rock
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-07-31
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (lbs)1.9
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatiePipe Fitting
    • ETIM-codeEC011720
    • ETIM-naamShower drain
    • UNSPSC-naamPlumbing adapters
    • UNSPSC-code40141719
    • Uniclass 2015-codePr_65_52_25
    • Uniclass 2015-beschrijvingDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures