Publiceer je producten
RainDrain Original Finish set shower drain 1200
RainDrain Original Finish set shower drain 1200

    RainDrain Original Finish set shower drain 1200

    RainDrain Original Finish set shower drain 1200
    Specificatie
    • Surfaces: - 56201800 Brushed Stainless Steel Specification: • consists of: finish set shower drain, installation set, Dryphon, sealing membrane • frameless design • easy to clean surface • height adjustable installation set • up to 60 l/min drainage capacity • where to use: renovation • suitable for every type of tile and tile thickness • grate removal tool allows easy removal of the finish set • type of odour seal: mechanical • Dryphon enables waterless siphon system • pre-assembled sealing membrane • mounting type: free in the floor • installation on the screed • grate material: Stainless Steel 304 (1.4301)
    Technische specificatie
    • Unieke ref.56201XXX
    • ProductfamilieFinish sets shower drains
    • ProductgroepRainDrain Original
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-01-13
    • Editienummer1
    • Hoogte (mm)36
    • Breedte (mm)65
    • Diepte (mm)1200
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.8
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatiePipe Fitting
    • ETIM-codeEC011720
    • ETIM-naamShower drain
    • UNSPSC-naamPlumbing adapters
    • UNSPSC-code40141719
    • Uniclass 2015-codePr_65_52_25
    • Uniclass 2015-beschrijvingDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures