Publiceer je producten
RainDrain Point Complete set point drain 150/150
RainDrain Point Complete set point drain 150/150

    RainDrain Point Complete set point drain 150/150

    RainDrain Point Complete set point drain 150/150
    Specificatie
    • Surfaces: - 56248800 Brushed Stainless Steel Specification: • consists of: point drain, installation set, pre-assembled sealing membrane, base set, siphon, screed protection cover • pre-assembled sealing membrane • water seal: up to max. 50 mm • connection diameter: DN40 • direction of outlet: pre-assembled horizontally, can be used vertically • easy to clean surface • height adjustable by 10 mm • up to 35 l/min drainage capacity • where to use: new construction, renovation • tile thickness: up to 18 mm • suitable for every type of tile and tile thickness • removable water lock • rotatable and adjustable siphon body • easy to clean siphon • grate removal tool allows easy removal of the finish set • type of odour seal: fluid • minimal installation height 54 mm • Basic set height: 54 mm • material siphon: ABS • mounting type: free in the floor • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Technische specificatie
    • Unieke ref.56248XXX
    • ProductfamilieShower drains
    • ProductgroepRainDrain Point
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-01-13
    • Editienummer1
    • Hoogte (mm)105
    • Breedte (mm)146
    • Diepte (mm)146
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.1
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatiePipe Fitting
    • ETIM-codeEC011720
    • ETIM-naamShower drain
    • UNSPSC-naamPlumbing adapters
    • UNSPSC-code40141719
    • Uniclass 2015-codePr_65_52_25
    • Uniclass 2015-beschrijvingDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures