Publiceer je producten
RainDrain Go Complete set shower drain 700 tileable rear cover
RainDrain Go Complete set shower drain 700 tileable rear cover

    RainDrain Go Complete set shower drain 700 tileable rear cover

    RainDrain Go Complete set shower drain 700 tileable rear cover
    Specificatie
    • Surfaces: - 56272671 Matt Black - 56272801 Brushed Stainless Steel Specification: • consists of: finish set shower drain, Siphons, installation set, pre-assembled sealing membrane, grate removal tool, hair catcher • grate material: Stainless Steel 304 (1.4301) • material installation set: Stainless Steel 304 (1.4301) • water seal height: 30 mm, 50 mm • connection diameter: DN40, DN50 • direction of outlet: horizontal • easy to clean surface • height adjustable by 10 mm • drainage capacity flat installation: up to 31 l/min • drainage capacity standard installation: up to 39 l/min • where to use: new construction, renovation • tile thickness: up to 11 mm • rotatable and adjustable siphon body • easy to clean siphon • grate removal tool allows easy removal of the finish set • quick adjustable fastening feet • material siphon: ABS • mounting type: free in the floor • tileable on the back side • tile inlay depth: 12 mm • choice of two different siphons, for standard or flat installation • suitable for primary and secondary drainage • frame width: 67 mm
    Technische specificatie
    • Unieke ref.56272USA
    • ProductfamilieShower drains
    • ProductgroepRainDrain Go
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-03-16
    • Editienummer1
    • Hoogte (mm)1.63
    • Breedte (mm)4.44
    • Diepte (mm)27.62
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.7
    Classificatie
    • Categorie BIMobjectSanitair - Shower Channel
    • IFC-classificatieSanitairaansluiting
    • Uniclass 2015-codePr_70_55_96_83
    • Uniclass 2015-beschrijvingShower tray wastes
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures