Publiceer je producten
Xuniva U Above counter basin 550/400 without tap hole with overflow
Xuniva U Above counter basin 550/400 without tap hole with overflow
Xuniva U Above counter basin 550/400 without tap hole with overflow

    Xuniva U Above counter basin 550/400 without tap hole with overflow

    Xuniva U Above counter basin 550/400 without tap hole with overflow
    Specificatie
    • Surfaces: - 60157450 White Specification: • material: ceramic • degree of gloss: glossy • without tap hole • with overflow • without shelf • without waste set • 550 x 400 mm • installation type: built-in • with mounting material
    Technische specificatie
    • Unieke ref.60157XXX
    • ProductfamilieWashbasins
    • ProductgroepXuniva U
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-13
    • Editienummer1
    • Hoogte (mm)175
    • Breedte (mm)550
    • Diepte (mm)400
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)8.1
    Classificatie
    • Categorie BIMobjectSanitair - Baden
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011550
    • ETIM-naamWashbasin
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_96
    • Uniclass 2015-beschrijvingWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.13
    • CSI MasterFormat 2014 TitelResidential Lavatories
    • OmniClass-nummer23-31 13 00
    • OmniClass-titelSinks
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures