Publiceer je producten
EluPura Original Q Urinal division (unpacked)
EluPura Original Q Urinal division (unpacked)
EluPura Original Q Urinal division (unpacked)

    EluPura Original Q Urinal division (unpacked)

    EluPura Original Q Urinal division (unpacked)
    Specificatie
    • Surfaces: - 60173452 White Specification: • material: ceramic • with mounting material • degree of gloss ceramic: glossy
    Technische specificatie
    • Unieke ref.60173SVP
    • ProductfamilieUrinal division
    • ProductgroepEluPura Q
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-22
    • Editienummer1
    • Hoogte (mm)700
    • Breedte (mm)80
    • Diepte (mm)400
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)15.4
    Classificatie
    • Categorie BIMobjectSanitair - Schermen en scheidingswanden
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamUrinals
    • UNSPSC-code30181506
    • Uniclass 2015-codePr_40_20_93_74
    • Uniclass 2015-beschrijvingUrinal dividers
    • CSI MasterFormat 2014 Code10 21 00
    • CSI MasterFormat 2014 TitelCompartments and Cubicles
    • OmniClass-nummer23-15 11 15 11
    • OmniClass-titelToilet Compartments and Urinal Screens
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings