Publiceer je producten
Xelu Q Washbasin 600/480 with tap hole without overflow, SmartClean
Xelu Q Washbasin 600/480 with tap hole without overflow, SmartClean

    Xelu Q Washbasin 600/480 with tap hole without overflow, SmartClean

    Xelu Q Washbasin 600/480 with tap hole without overflow, SmartClean
    Specificatie
    • Surfaces: - 61016450 White Specification: • material: ceramic • SmartClean: dirt-repellent coating • degree of gloss: glossy • with one tap hole • without overflow • without shelf • with waste set • type of installation: wall mounted • suitable for cabinet • consists of: washbasin, waste set
    Technische specificatie
    • Unieke ref.61016XXX
    • ProductfamilieWashbasins
    • ProductgroepXelu Q
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-13
    • Editienummer1
    • Hoogte (mm)130
    • Breedte (mm)600
    • Diepte (mm)480
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)17
    Classificatie
    • Categorie BIMobjectSanitair - Baden
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011550
    • ETIM-naamWashbasin
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_96
    • Uniclass 2015-beschrijvingWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.13
    • CSI MasterFormat 2014 TitelResidential Lavatories
    • OmniClass-nummer23-31 13 00
    • OmniClass-titelSinks
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures