Publiceer je producten
Tecturis S Single lever basin mixer 80 CoolStart with pop-up waste set
Tecturis S Single lever basin mixer 80 CoolStart with pop-up waste set

    Tecturis S Single lever basin mixer 80 CoolStart with pop-up waste set

    Tecturis S Single lever basin mixer 80 CoolStart with pop-up waste set
    Specificatie
    • Surfaces: - 73302000 Chrome - 73302670 Matt Black - 73302700 Matt White - 73302140 Brushed Bronze Specification: • consists of: single lever basin mixer, waste set • ComfortZone 80 • spray type: normal spray • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • pop-up waste set G 1¼ • material waste set: metal • connection type: G ⅜ connections • connection dimension: DN15 • cold water in middle position
    Technische specificatie
    • Unieke ref.73302XXX
    • ProductfamilieBasin mixers
    • ProductgroepTecturis S
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-22
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • ETIM-codeEC010862
    • ETIM-naamBath mixing tap
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_87
    • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures