Publiceer je producten
HTL 3617 - Telehandler

HTL 3617 - Telehandler

Performance and productivity Best load capacities Rear axle lock and tilt corrector in standard Flow Sharing in standard enabling a simultaneous and proportional control of 4 movements Powerful and robust High strength monoblock chassis Rough terrain capacities Hydrostatic transmission and inching pedal Comfort and ergonomy Driving position reduces fatigue at work LMI easy to read including automatic cut off dangerous movements High safety cab Smart control 4 in 1 Joystick
Technische specificatie
  • Unieke ref.htl-3617
  • ProductfamilieTelehandlers
  • ProductgroepHTL
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-11-13
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inFrankrijk
Classificatie
  • Categorie BIMobjectBouw - Telehandler
  • IFC-classificatieObject
  • Uniclass 2015-codeTE_30_30_60
  • Uniclass 2015-beschrijvingLifting platforms
  • CSI MasterFormat 2014 Code14 43 00
  • CSI MasterFormat 2014 TitelPlatform Lifts
  • OmniClass-nummer23-23 13 11 19
  • OmniClass-titelPlatform Lifts
  • CSI UniFormat II-codeG
  • CSI UniFormat II-titelSITEWORK