Publiceer je producten
Star 6C - Electric vertical masts - MEWP

Star 6C - Electric vertical masts - MEWP

Go everywhere High-precision driving & smoothness Intermediate supporting wheels in crawler track system Ability to go through uneven grounds and water puddles Dedicated forklift pockets Great agility in confined working area Compact machine: only 0.76 m width Low turning radius + 0.4 m platform extension Platform with dedicated anti-slip step Ergonomic & intuitive platform control box with battery level indicator Optimal total cost of ownership 3-stage-cylinder mast: no chain & no cable Direct electric drive brushless AC motors Easy access to components (hoods and dedicated hand pump) Onboard diagnostic: Haulotte Activ’Screen
Technische specificatie
  • Unieke ref.star-6-c
  • ProductfamilieVertical Masts
  • ProductgroepSTAR
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-22
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inFrankrijk
Classificatie
  • Categorie BIMobjectBouw - Aerial Equipment
  • IFC-classificatieObject
  • Uniclass 2015-codeSs_80_50_60_94
  • Uniclass 2015-beschrijvingVertical platform lift systems
  • CSI MasterFormat 2014 Code14 43 00
  • CSI MasterFormat 2014 TitelPlatform Lifts
  • OmniClass-nummer23-23 13 11 19
  • OmniClass-titelPlatform Lifts
  • CSI UniFormat II-codeG
  • CSI UniFormat II-titelSITEWORK