Publiceer je producten
ULTRA EASY CUB 5GR Roof Insulated sandwich panel
ULTRA EASY CUB 5GR Roof Insulated sandwich panel
    Hiansa

    ULTRA EASY CUB 5GR Roof Insulated sandwich panel

    Roof panel with High performance polyurethane. A double corrugated sheet panel with 5 ribs, to increase mechanical resistance, with a PUR and PIR foam-insulating core, and a visible bolt-on securing system. Attachment uses the overlapping rib on two adjoining panels, which together with a steel piece with EDPM, ensure the water tightness of the assembly with the use of self-drilling screws.
    Technische specificatie
    • Unieke ref.hiansa-ultra-easy-cub-5gr
    • ProductfamilieRoof Sandwich Panel
    • ProductgroepHigh performance polyurethane
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-18
    • Editienummer1
    • Breedte (mm)1000
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalPolyurethaan
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • UNSPSC-naamInsulation
    • UNSPSC-code3014
    • Uniclass 2015-codePr_20_93_84
    • Uniclass 2015-beschrijvingStructural roofing units
    • CSI MasterFormat 2014 Code12 31 16
    • CSI MasterFormat 2014 TitelManufactured Metal Sandwich Panel Casework
    • OmniClass-nummer23-13 35 21 19 15
    • OmniClass-titelStructural Insulated Panels
    • CSI UniFormat II-codeB3010
    • CSI UniFormat II-titelRoof Coverings