Publiceer je producten
FC05-H-b Double skin non facing clay brick façade. RC+LH11,5+AT+LH7+ENL

FC05-H-b Double skin non facing clay brick façade. RC+LH11,5+AT+LH7+ENL

Double skin clay brick façade, consisting of: half brick thick external skin of hollow brick, with internal thermal insulation, with external thermal insulation, without air cavity, and internal skin of double hollow brick.
Specificatie
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Technische specificatie
  • Unieke ref.SIST_FC05-H-b
  • ProductfamilieFacades
  • ProductgroepFC05
  • TypeVereist object
  • Publicatiedatum2018-07-31
  • Editienummer2
Gerelateerd
  • HoofdmateriaalKeramiek
  • Secundair materiaalGips
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectMuren - Buitenmuren
  • IFC-classificatieWall
  • UNSPSC-naamCeramic bricks
  • UNSPSC-code30131602
  • Uniclass 2015-codeSs_25_13_50
  • Uniclass 2015-beschrijvingMasonry wall systems
  • CSI MasterFormat 2014 Code04 21 00
  • CSI MasterFormat 2014 TitelClay Unit Masonry
  • OmniClass-nummer23-13 00 00
  • OmniClass-titelStructural and Exterior Enclosure Products
  • CSI UniFormat II-codeB2010
  • CSI UniFormat II-titelExterior Walls