Publiceer je producten
Counting Station

Counting Station

Jupiter Counting Station is a compact control unit that provides fast and precise counting of the vehicles that access a specific parking area. It is suitable for external mounting thanks to its IP rated enclosure, hence ideal for any type of automated car park and garage.
This module is typically used for counting vehicles that transit through a lane. The device interacts with VMS that displays updated parking guidance information to drivers, accordingly.

Technische specificatie
  • Unieke ref.counting-station
  • ProductfamilieJUPITER
  • ProductgroepEntry stations
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-09-05
  • Editienummer1
  • Hoogte (mm)141.5
  • Breedte (mm)245.6
  • Diepte (mm)387.5
Gerelateerd
  • HoofdmateriaalABS
  • Ontworpen inItalië
  • Gefabriceerd inItalië
  • Nettogewicht (kg)3.15
Classificatie
  • Categorie BIMobjectTechniek en infrastructuur - Wegtoebehoren

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Oceanië Zuid-Amerika