Publiceer je producten
Conca MIRROR SQUARED  60 BLK
Conca MIRROR SQUARED  60 BLK

    Conca MIRROR SQUARED 60 BLK

    Square-Mirror 600 x 600 mm with outer frame in black aluminum (195x195x37)
    Specificatie
    • Square mirror, 600x600 mm with external frame in black aluminum (19.5x19.5x37.7 mm) "Squared". Double perimeter led light 45 W (front towards user and back towards the wall). Without switch. Fixing kit included 230 V, 50 Hz, IP44, Class II, 4000 K
    Technische specificatie
    • Unieke ref.T3965
    • ProductfamilieCONCA
    • ProductgroepBathroom_Furniture
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-12-04
    • Editienummer1
    • Hoogte (mm)30
    • Breedte (mm)600
    • Diepte (mm)600
    Gerelateerd
    • HoofdmateriaalGlas
    • Nettogewicht (kg)6.6
    Classificatie
    • Categorie BIMobjectSanitair - Opslag
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEG017960
    • ETIM-naamFurniture
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_30_78_03
    • Uniclass 2015-beschrijvingBathroom cabinets
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitelFurniture
    • OmniClass-nummer23-31 25 13
    • OmniClass-titelBathroom Cabinets