Publiceer je producten
Conca BSN UN 80X50X37 1 DR NOWTOP WHMT
Conca BSN UN 80X50X37 1 DR NOWTOP WHMT
Conca BSN UN 80X50X37 1 DR NOWTOP WHMT

    Conca BSN UN 80X50X37 1 DR NOWTOP WHMT

    Vanity unit, with 800 x 505 x 370mm, 1 external drawer without countertop. Equipped with push open and soft close technology. Anthracite matt lacquer finish.
    Specificatie
    • Vanity unit, with 800 x 505 x 370mm, 1 external drawer without countertop. Equipped with push open and soft close technology. Metal drawers. Anthracite matt lacquer finish.
    Technische specificatie
    • Unieke ref.T3985
    • ProductfamilieCONCA
    • ProductgroepBathroom_Furniture
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-12-04
    • Editienummer1
    • Hoogte (mm)372
    • Breedte (mm)800
    • Diepte (mm)505
    Gerelateerd
    • HoofdmateriaalMDF
    • Nettogewicht (kg)28
    Classificatie
    • Categorie BIMobjectSanitair - Opslag
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEG017960
    • ETIM-naamFurniture
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_30_78_03
    • Uniclass 2015-beschrijvingBathroom cabinets
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitelFurniture
    • OmniClass-nummer23-31 25 13
    • OmniClass-titelBathroom Cabinets