Publiceer je producten
DRAIN UNIT WITH LATERAL DISCHARGER AND MESHED FLANGE Ø MM 50-75

DRAIN UNIT WITH LATERAL DISCHARGER AND MESHED FLANGE Ø MM 50-75

The DRAIN UNIT WITH LATERAL DISCHARGER AND MESHED FLANGE is an ideal means of attaining continuity between the area being waterproofed and the discharge pipe on flat roofs, terraces, balconies, utility rooms etc.
It has been designed for the use with cementitious and liquid membranes.
Specificatie
  • The drain unit with lateral discharger and meshed flange is available in the following diameters: -Ø mm. 50 -Ø mm. 75
Technische specificatie
  • Unieke ref.drain-unit_lateral-discharger_meshed-flange
  • ProductfamilieWaste Water Drains
  • ProductgroepACCESORIES FOR CEMENTITIOUS AND LIQUID MEMBRANES
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-07-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRubber
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatiePipe Fitting
  • ETIM-codeEC002469
  • ETIM-naamAccessories for floor duct