Publiceer je producten
UNIVERSAL R ANTI-BACKUP ROOF DRAIN WITH MESHED FLANGE

UNIVERSAL R ANTI-BACKUP ROOF DRAIN WITH MESHED FLANGE

The “UNIVERSAL R” ANTI-BACKUP ROOF DRAIN WITH MESHED FLANGE is an ideal means of attaining continuity between the area being waterproofed and the discharge pipe on flat roofs, terraces, balconies, utility rooms etc. It has been designed for the use with cementitious and liquid membranes.
Specificatie
  • The “Universal R” anti-backup roof drain with meshed flange is available with height 250 mm in the following diameters: - Ø mm. 50 - Ø mm. 60 - Ø mm. 75 - Ø mm. 80 - Ø mm. 90 - Ø mm. 100 - Ø mm. 110 - Ø mm. 125 - Ø mm. 140 - Ø mm. 160
Technische specificatie
  • Unieke ref.universal-r_anti-backup-roof-drain_meshed-flange
  • ProductfamilieWaste Water Drains
  • ProductgroepACCESORIES FOR CEMENTITIOUS AND LIQUID MEMBRANES
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-07-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRubber
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatiePipe Fitting
  • ETIM-codeEC002469
  • ETIM-naamAccessories for floor duct