Publiceer je producten
Elbow switch - JCK110
Elbow switch - JCK110
Elbow switch - JCK110
Elbow switch - JCK110

    Elbow switch - JCK110

    Robust and stylish elbow switch with stainless steel cover and white frame. It is delivered with 1 microswitch in IP67, but can also be ordered with more.

    Specificatie
    • Manufactured in Sweden.

      Material: Recyclable ABS plastic. Stainless steel.

      Dimensions (L/W/H): 250 x 95 x 23 mm.

      Micro switch: Standard 1 pc Normally Open IP67. It can be ordered with 2 pcs Normally Open or Normally Closed.

    Technische specificatie
    • Unieke ref.elbow-switch-jck110
    • ProductfamiliePlastic
    • ProductgroepABS
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-26
    • Editienummer1
    • Hoogte (mm)250
    • Breedte (mm)95
    • Diepte (mm)23
    Gerelateerd
    • HoofdmateriaalABS
    • Secundair materiaalStainless steel 304
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)0.32
    Classificatie
    • Categorie BIMobjectDeuren - Deurautomaat
    • IFC-classificatiedeur
    • ETIM-codeEC001351
    • ETIM-naamPush button panel door communication
    • Uniclass 2015-codePr_75_51_17_66
    • Uniclass 2015-beschrijvingPush button switches
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitelSwitches and Push Buttons
    • OmniClass-nummer23-35 37 49
    • OmniClass-titelPush Button Switches

    Beschikbaarheid regio

    Europa