Publiceer je producten
Elbow switch - JCK 119
Elbow switch - JCK 119
Elbow switch - JCK 119
Elbow switch - JCK 119
Elbow switch - JCK 119
Elbow switch - JCK 119
Elbow switch - JCK 119

    Elbow switch - JCK 119

    JCK119 is a durable elbow switch with a flat push plate and end cap made of brass, along with a base made of gold-anodized aluminum. The model is designed for use in exclusive environments and in older, heritage-listed buildings.

    JCK119 can be ordered with radio control, as it is often difficult to install wiring in older buildings.

    Specificatie
    • Made in Sweden.

      Material: Alu.6060-T6 (gold anodized). Push button and end cap: Brass.

      Dimensions, standard version (L/W/H): 237x80x28 mm.

      Micro switch: Standard 1 pc Normally Open IP67. It can be ordered with 2 pcs Normally Open or Normally Closed.

    Technische specificatie
    • Unieke ref.elbow-switch-jck119
    • ProductfamilieMetal
    • ProductgroepBrass
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-26
    • Editienummer1
    • Hoogte (mm)237
    • Breedte (mm)80
    • Diepte (mm)28
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalAluminium
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)0.62
    Classificatie
    • Categorie BIMobjectDeuren - Deurautomaat
    • IFC-classificatiedeur
    • ETIM-codeEC001351
    • ETIM-naamPush button panel door communication
    • Uniclass 2015-codePr_75_51_17_66
    • Uniclass 2015-beschrijvingPush button switches
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitelSwitches and Push Buttons
    • OmniClass-nummer23-35 37 49
    • OmniClass-titelPush Button Switches

    Beschikbaarheid regio

    Europa