Publiceer je producten
Elbow switch - JCK 250
Elbow switch - JCK 250
Elbow switch - JCK 250
Elbow switch - JCK 250

    Elbow switch - JCK 250

    JCK250 is a 50 mm wide elbow switch and has been developed for installation on glass sections built with 50 mm profile systems, as well as in other spaces where there is limited room.

    Specificatie
    • Manufactured in Sweden.

      Material: Alu.6060-T6, POM Plastic (Acetal plastic).

      Dimensions, standard version (L/W/H): 245 x 50 x 23 mm.

      Micro switch: Standard 1 pc. Normally Open IP67. It can be ordered with 2 with Normally Open or Normally Closed micro switches.

    Technische specificatie
    • Unieke ref.elbow-switch-jck250
    • ProductfamilieMetal
    • ProductgroepAluminum
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-26
    • Editienummer1
    • Hoogte (mm)245
    • Breedte (mm)50
    • Diepte (mm)23
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalCopolymer
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)0.26
    Classificatie
    • Categorie BIMobjectDeuren - Deurautomaat
    • IFC-classificatiedeur
    • ETIM-codeEC001351
    • ETIM-naamPush button panel door communication
    • Uniclass 2015-codePr_75_51_17_66
    • Uniclass 2015-beschrijvingPush button switches
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitelSwitches and Push Buttons
    • OmniClass-nummer23-35 37 49
    • OmniClass-titelPush Button Switches

    Beschikbaarheid regio

    Europa