Publiceer je producten
ACB Vertical, Reduced Footprint Blower Coil Units, Bottom Return
ACB Vertical, Reduced Footprint Blower Coil Units, Bottom Return

    ACB Vertical, Reduced Footprint Blower Coil Units, Bottom Return

    • Flexible design – Reduced footprint, variety of fan-discharge configurations; chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating;
    • Excellent IAQ – Low-leak dampers; 2” filters; cabinets insulated with foil-faced fiberglass
    • Power components – “Across-the-line" motor starters; disconnect switches; main fusing; high-efficiency motors
    Technische specificatie
    • Unieke ref.jci-bcu-acb
    • ProductfamilieAir Distribution - Terminal Units - Blower
    • ProductgroepVertical - Reduced Footprint
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-01-01
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Airconditioning
    • IFC-classificatieWarmtewisselaar
    • UNSPSC-naamAir conditioners
    • UNSPSC-code40101701
    • Uniclass 2015-codePr_70_65_03_29
    • Uniclass 2015-beschrijvingFan coil units
    • CSI MasterFormat 2014 Code23 82 19
    • CSI MasterFormat 2014 TitelFan Coil Units
    • OmniClass-nummer23-33 33 11
    • OmniClass-titelFan Coil Units
    • CSI UniFormat II-codeD3090
    • CSI UniFormat II-titelOther HVAC Systems & Equipment